COMPANY HEADER
Terms
Request Information
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 100 mm

A - Dimension

N/A 10 9/16 in268 mm

E - Dimension

N/A 8 5/16 in211 mm

I - Dimension

N/A 2 21/64 in59 mm

G - Dimension

N/A 1 3/32 in28 mm

L - Dimension

N/A 3 13/16 in97 mm

S - Dimension

N/A 1 7/32 in31 mm

Z - Dimension

N/A 5 in127 mm

Bi - Dimension

N/A 4.6260 in117.5 mm

N - Dimension

N/A 1.9370 in49.2 mm

M - Dimension

N/A 2.6890 in68.3 mm

Bolt Used

N/A 1 in

Bearing No.

N/A UC X20

Housing No.

N/A FX 20

Weight

N/A 42.5 lb

Seal Type

N/A B-Type