COMPANY HEADER
Terms
Request Information
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 85 mm

A - Dimension

N/A 8 7/16 in214 mm

E - Dimension

N/A 6 3/4 in171 mm

I - Dimension

N/A 1 37/64 in40 mm

G - Dimension

N/A 15/16 in24 mm

L - Dimension

N/A 2 3/4 in70 mm

S - Dimension

N/A 25/32 in20 mm

Z - Dimension

N/A 3 25/32 in96 mm

Bi - Dimension

N/A 3.7795 in96 mm

N - Dimension

N/A 1.5630 in39.7 mm

M - Dimension

N/A 2.2165 in56.3 mm

Bolt Used

N/A 11/16 in

Bearing No.

N/A UC X17

Housing No.

N/A FX 17

Weight

N/A 24 lb

Seal Type

N/A B-Type