COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
  • Available with high temp bearing
Unit of Measure

d - Shaft Dia.

N/A 2.9375 in

A - Dimension

N/A 7 7/8 in200 mm

E - Dimension

N/A 6 1/4 in159 mm

I - Dimension

N/A 1 11/32 in34 mm

G - Dimension

N/A 7/8 in22 mm

L - Dimension

N/A 2 7/32 in56 mm

S - Dimension

N/A 3/4 in19 mm

Z - Dimension

N/A 3 3/32 in78.5 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 11/16 in

Bearing No.

N/A UC 215-47

Housing No.

N/A F 215

Weight

N/A 17 lb

Seal Type

N/A B-Type