COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
Unit of Measure

d - Shaft Dia.

40 mm

A - Dimension

5 1/8 in130 mm

E - Dimension

4 in102 mm

I - Dimension

53/64 in21 mm

G - Dimension

19/32 in15 mm

L - Dimension

1 13/32 in36 mm

S - Dimension

35/64 in14 mm

Z - Dimension

1 13/16 in46 mm

Bi - Dimension

1.3386 in34 mm

N - Dimension

0.3543 in9 mm

M - Dimension

0.9843 in25 mm

Bolt Used

1/2 in

Bearing No.

SB 208

Housing No.

F 208

Weight

4.1 lb

Seal Type

K-Type