d - Shaft Dia. |
N/A 1.375 in |
A - Dimension |
N/A 4 19/32 in117 mm |
E - Dimension |
N/A 3 5/8 in92 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 19/32 in15 mm |
L - Dimension |
N/A 1 11/32 in34 mm |
S - Dimension |
N/A 33/64 in13 mm |
Z - Dimension |
N/A 1 43/64 in42.5 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
N - Dimension |
N/A 0.3346 in8.5 mm |
M - Dimension |
N/A 0.9252 in23.5 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SB 207-22 |
Housing No. |
N/A F 207 |
Weight |
N/A 3 lb |
Seal Type |
N/A K-Type |