d - Shaft Dia. |
N/A 0.875 in |
A - Dimension |
N/A 3 3/4 in95 mm |
E - Dimension |
N/A 2.75 in70 mm |
I - Dimension |
N/A 5/8 in16 mm |
G - Dimension |
N/A 0.5 in13 mm |
L - Dimension |
N/A 1 1/16 in27 mm |
S - Dimension |
N/A 29/64 in11.5 mm |
Z - Dimension |
N/A 1 25/64 in35.3 mm |
Bi - Dimension |
N/A 1.0630 in27 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
M - Dimension |
N/A 0.7677 in19.5 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 205-14 |
Housing No. |
N/A F 205 |
Weight |
N/A 1.8 lb |
Seal Type |
N/A K-Type |