d - Shaft Dia. |
N/A 0.75 in |
A - Dimension |
N/A 3 3/8 in86 mm |
E - Dimension |
N/A 2.50 in64 mm |
I - Dimension |
N/A 19/32 in15 mm |
G - Dimension |
N/A 7/16 in11 mm |
L - Dimension |
N/A 1 in25.4 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 19/64 in33 mm |
Bi - Dimension |
N/A 0.9843 in25 mm |
N - Dimension |
N/A 0.2756 in7 mm |
M - Dimension |
N/A 0.7087 in18 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 204-12 |
Housing No. |
N/A F 204 |
Weight |
N/A 1.4 lb |
Seal Type |
N/A K-Type |