COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 1.375 in

A - Dimension

N/A 4 19/32 in117 mm

E - Dimension

N/A 3 5/8 in92 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 33/64 in13 mm

Z - Dimension

N/A 1 15/16 in49 mm

Bi - Dimension

N/A 1.5315 in38.9 mm

N - Dimension

N/A 0.3740 in9.5 mm

M - Dimension

N/A 0.6260 in15.9 mm

K - Dimension

N/A 2.1890 in55.6 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SA 207-22

Housing No.

N/A F 207

Weight

N/A 3.30 lb

Seal Type

N/A K-Type