COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 4.25 in108 mm

E - Dimension

N/A 3.25 in83 mm

I - Dimension

N/A 45/64 in18 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 33/64 in13 mm

Z - Dimension

N/A 1 51/64 in45.6 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

N - Dimension

N/A 0.3543 in9 mm

M - Dimension

N/A 0.5827 in14.8 mm

K - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SA 206-18

Housing No.

N/A F 206

Weight

N/A 2.4 lb

Seal Type

N/A K-Type