COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 0.875 in

A - Dimension

N/A 3 3/4 in95 mm

E - Dimension

N/A 2.75 in70 mm

I - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 1/16 in27 mm

S - Dimension

N/A 29/64 in11.5 mm

Z - Dimension

N/A 1 35/64 in39.3 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

M - Dimension

N/A 0.5513 in14 mm

K - Dimension

N/A 1.5000 in38.1 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 205-14

Housing No.

N/A F 205

Weight

N/A 1.9 lb

Seal Type

N/A K-Type