COMPANY HEADER
Terms
Request Information
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
  • Eccentric locking collar
Unit of Measure

d - Shaft Dia.

N/A 0.75 in

A - Dimension

N/A 3 3/8 in86 mm

E - Dimension

N/A 2.50 in64 mm

I - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 in25.4 mm

S - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 1 17/32 in38.9 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

M - Dimension

N/A 0.5512 in14 mm

K - Dimension

N/A 1.3110 in33.3 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 204-12

Housing No.

N/A F 204

Weight

N/A 1.4 lb

Seal Type

N/A K-Type