d - Shaft Dia. |
N/A 55 mm |
A - Dimension |
N/A 6 1/2 in165 mm |
E - Dimension |
N/A 5 1/8 in130 mm |
I - Dimension |
N/A 63/64 in25 mm |
G - Dimension |
N/A 23/32 in18 mm |
L - Dimension |
N/A 1 11/16 in43 mm |
S - Dimension |
N/A 43/64 in17 mm |
Z - Dimension |
N/A 2 5/16 in58.4 mm |
Bi - Dimension |
N/A 2.1890 in55.6 mm |
N - Dimension |
N/A 0.8740 in22.2 mm |
M - Dimension |
N/A 1.3150 in33.4 mm |
Bolt Used |
N/A 5/8 in |
Bearing No. |
N/A BUC 211 |
Housing No. |
N/A NPF 211 |
Weight |
N/A 7.70 lb |
Seal Type |
N/A B-Type |