d - Shaft Dia. |
N/A 1.125 in |
A - Dimension |
N/A 4 7/16 in113 mm |
E - Dimension |
N/A 3 9/16 in90.5 mm |
G - Dimension |
N/A 15/32 in12 mm |
B - Dimension |
N/A 3.000 in76 mm |
L - Dimension |
N/A 57/64 in23 mm |
S - Dimension |
N/A 13/32 in10 mm |
Z - Dimension |
N/A 1 5/16 in33.3 mm |
Bi - Dimension |
N/A 1.1811 in30 mm |
Y - Dimension |
N/A 2 7/32 in56 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 206-18G |
Housing No. |
N/A RFB 206 |
Weight |
N/A 1.2 lb |
Seal Type |
N/A K-Type |