d - Shaft Dia. |
N/A 0.75 in |
A - Dimension |
N/A 3 9/16 in90 mm |
E - Dimension |
N/A 2 13/16 in71.4 mm |
G - Dimension |
N/A 7/16 in11 mm |
B - Dimension |
N/A 2 5/8 in67 mm |
L - Dimension |
N/A 25/32 in20 mm |
S - Dimension |
N/A 11/32 in9 mm |
Z - Dimension |
N/A 1 5/32 in29.4 mm |
Bi - Dimension |
N/A 0.9843 in25 mm |
Y - Dimension |
N/A 1 25/32 in45 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SB 204-12G |
Housing No. |
N/A RFB 204 |
Weight |
N/A 0.8 lb |
Seal Type |
N/A K-Type |