COMPANY HEADER
Terms
Request Information
Eccentric locking collar type.
  • Ductile iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

d - Shaft Dia.

N/A 1 1/16 in

A - Dimension

N/A 4 7/16 in113 mm

E - Dimension

N/A 3 9/16 in90.5 mm

G - Dimension

N/A 15/32 in12 mm

B - Dimension

N/A 3.000 in76 mm

L - Dimension

N/A 57/64 in23 mm

S - Dimension

N/A 13/32 in10 mm

Z - Dimension

N/A 1 17/32 in38.9 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

Y - Dimension

N/A 2 7/32 in56 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 206-17G

Housing No.

N/A RFB 206

Weight

N/A 1.3 lb

Seal Type

N/A K-Type