COMPANY HEADER
Terms
Request Information
Eccentric locking collar type.
  • Ductile iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

d - Shaft Dia.

N/A 0.9375 in

A - Dimension

N/A 3.75 in95 mm

E - Dimension

N/A 3 in76.2 mm

G - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 2 7/8 in73 mm

L - Dimension

N/A 25/32 in20 mm

S - Dimension

N/A 11/32 in9 mm

Z - Dimension

N/A 1 3/8 in34.9 mm

Bi - Dimension

N/A 1.2205 in31 mm

Y - Dimension

N/A 1 7/8 in48 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SA 205-15G

Housing No.

N/A RFB 205

Weight

N/A 1 lb

Seal Type

N/A K-Type