d - Shaft Dia. |
N/A 1.25 in |
A - Dimension |
N/A 4 13/16 in122 mm |
E - Dimension |
N/A 3 15/16 in100 mm |
G - Dimension |
N/A 0.5 in13 mm |
B - Dimension |
N/A 3 1/2 in89 mm |
L - Dimension |
N/A 15/16 in24 mm |
S - Dimension |
N/A 13/32 in10 mm |
Z - Dimension |
N/A 1 25/64 in35.5 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
Y - Dimension |
N/A 2 13/32 in61 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SSB 207-20 |
Housing No. |
N/A SRFB 207 |
Weight |
N/A 1.7 lb |
Seal Type |
N/A K-Type |