d - Shaft Dia. |
N/A 0.875 in |
A - Dimension |
N/A 3.75 in95 mm |
E - Dimension |
N/A 3 in76.2 mm |
G - Dimension |
N/A 7/16 in11 mm |
B - Dimension |
N/A 2 7/8 in73 mm |
L - Dimension |
N/A 25/32 in20 mm |
S - Dimension |
N/A 11/32 in9 mm |
Z - Dimension |
N/A 1 7/32 in31 mm |
Bi - Dimension |
N/A 1.0630 in27 mm |
Y - Dimension |
N/A 1 7/8 in48 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SSB 205-14 |
Housing No. |
N/A SRFB 205 |
Weight |
N/A 0.9 lb |
Seal Type |
N/A K-Type |